??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M313-M313-M313-U2017-003
HELP_VARIABLE
Company
Balluff
Description
Splitter
Bill of material
BALLUFF BCC M313-M313-M313-U2017-003
VERF
Availability
Available
BC
Order code
BCC0A07
TC
Artikelbezeichnung
BCC M313-M313-M313-U2017-003
PX
Product view
47400_01
TECH
Tech. Details
Tech. Detail
ICON
WEBINC
Product family
Y-Splitters
W
Gewicht
0.033 Kg
TRAFFIC
Customs number
85444290
DESCRIPT
Description
Connection 1 = M8x1-Male, straight, 3-pin, A-coded, Connection 2 = M8x1-Female, straight, 3-pin, A-coded, Connection 3 = M8x1-Female, straight, 3-pin, A-coded, Operating voltage Ub = 60 VDC / 60 VAC, Cable = PUR black, 0.3 m, drag chain compatible, Rated current (40 °C) = 4.0 A, Cable temperature, fixed routing = -50...90 °C, Cable temperature, flexible routing = -25...90 °C, IP rating = IP67/IP67/IP67, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.